Cable Measure EA711SA

Cable Measure EA711SA

【Product Specifications】
・Measurement range-Dia. 1 to 18mm
・Measurement error-Within ±2%
・Counter display-Max. 99m 99cm
・Weight-300g
・Dim.-61(D) x 115(W) x 194(H)mm

Part Number

Configured Part Number is shown.

EA711SA

Part Number
EA711SA
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA711SA in the Cable Measure EA711SA series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)