[Rechargeable] Crane Scale EA715BH-9A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dust, water-proof-IP65
・Function-Tare subtraction, holding, zero-point setting, Auto power-off
・Power supply-Built-in battery (6V)
・Body material-Aluminum
・Accessories-Remote controller, charger, battery pack x 2 pcs
・Minimum scale1kg
・Max. weight…3000kg
・Weight…16.5kg