Tape Measure With Stopper (Double-Sided Scale) EA720CD-3

Tape Measure With Stopper (Double-Sided Scale) EA720CD-3

【Product Specifications】
・Double-sided scale
・JIS top grade product
・Material-Spring, tape: steel
・Tape length…3.5m
・Width…19mm

Part Number

Configured Part Number is shown.

EA720CD-3

Part Number
EA720CD-3
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720CD-3 in the Tape Measure With Stopper (Double-Sided Scale) EA720CD-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)