Stainless Steel Tape Measure [With Double-Sided Scale] EA720CG-5

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・JIS top grade product
・Double-sided scale
・With 2 x 4 stud marks
・Material-Stainless steel (tape, spring, hook)
・With belt hanging hook
・Tape length…5.5m
・Width…25mm