[With Stopper] Double-Sided Scale Tape Measure EA720CR-10

[With Stopper] Double-Sided Scale Tape Measure EA720CR-10

【Product Specifications】
・JIS top grade product
・Tape length-10m
・Width-25mm
・With stopper
・With 2 x 4 stud marks
・With belt clip
・Double-sided scale
・Material-Spring, tape: steel

Part Number

Configured Part Number is shown.

EA720CR-10

Part Number
EA720CR-10
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720CR-10 in the [With Stopper] Double-Sided Scale Tape Measure EA720CR-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)