• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Nylon Coated] Tape Measure EA720CS-255

[Nylon Coated] Tape Measure EA720CS-255

【Product Specifications】
・JIS No.1 class
・Material-Spring:stainless steel、tape:steel
・High durability nylon coat
・With 455mm-pitch stud mark
・With shock absorber
・With belt hook
・Double brakes
・Tape length-5.5mm
・Width-25mm

Part Number

Configured Part Number is shown.

EA720CS-255

Part Number
EA720CS-255
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720CS-255 in the [Nylon Coated] Tape Measure EA720CS-255 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)