Stainless Steel Measure EA720CT-255

Stainless Steel Measure EA720CT-255

【Product Specifications】
・JIS No.1 class
・455mm-pitch stud mark
・With belt hook
・With shock absorber
・Tape coating-Nylon coat: CT-155, 355, Silica coating: CT-255
・Short stroke stopper (Stops tapes with 1/2 operation of the conventional one.)
・Rope length-5.5m
・Width-25mm

Part Number

Configured Part Number is shown.

EA720CT-255

Part Number
EA720CT-255
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720CT-255 in the Stainless Steel Measure EA720CT-255 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)