Stainless Steel Measure EA720CT-5E

Stainless Steel Measure EA720CT-5E

【Product Specifications】
・JIS top grade product
・Material-Spring, tape: stainless steel
・Silica coating
・With shock absorber
・Tape length…5.5m
・Width…19mm
・Belt hanging hook…Normal

Part Number

Configured Part Number is shown.

EA720CT-5E

Part Number
EA720CT-5E
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720CT-5E in the Stainless Steel Measure EA720CT-5E series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)