Tape Measure EA720CV-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Equivalent to JIS top grade
・Overall length-2m
・Width-10mm
・Material-Spring, tape: steel
・Flat tape ideal for curved surface measurement

【Product Specifications】
・Equivalent to JIS top grade
・Overall length-2m
・Width-10mm
・Material-Spring, tape: steel
・Flat tape ideal for curved surface measurement