• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Walking Measure EA720F-11

Walking Measure EA720F-11

【Product Specifications】
・Measurement range…0.01 to 1,000m(1km)
・Scale…0.01m
・Overall length…108cm

Part Number

Configured Part Number is shown.

EA720F-11

Part Number
EA720F-11
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720F-11 in the Walking Measure EA720F-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)