• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Digital Measure EA720F-1A

Digital Measure EA720F-1A

【Product Specifications】
・Measurement Range …1cm~1km
・Wheel Dia. …98mm
・Full length …1030mm
・Storage Dim …260mm
・Wheel The circumference …0.3085m
・Weight …440g

Part Number

Configured Part Number is shown.

EA720F-1A

Part Number
EA720F-1A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720F-1A in the Digital Measure EA720F-1A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)