• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Tape Measure With Inner Measure (With Compass) EA720GA-3

Tape Measure With Inner Measure (With Compass) EA720GA-3

【Product Specifications】
・Material-Tape: carbon steelSpring: stainless steel
・Tape length…3m
・Width…16mm

Part Number

Configured Part Number is shown.

EA720GA-3

Part Number
EA720GA-3
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720GA-3 in the Tape Measure With Inner Measure (With Compass) EA720GA-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)