• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tape Measure With Inner Tape Measure (With Compass) EA720GD-3

Tape Measure With Inner Tape Measure (With Compass) EA720GD-3

【Product Specifications】
・With level to GD-3
・Material-Tape: carbon steelSpring: stainless steel
・Tape length…3m
・Width…13mm

Part Number

Configured Part Number is shown.

EA720GD-3

Part Number
EA720GD-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720GD-3 in the Tape Measure With Inner Tape Measure (With Compass) EA720GD-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)