• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tape Measure (Nylon Coating) EA720JC-235

Tape Measure (Nylon Coating) EA720JC-235

【Product Specifications】
・JIS top grade product
・Material-Spring: stainless steel, Tape: steel (nylon coated)
・With 455mm-pitch stud mark
・Zero point correction movable hook
・Protector for preventing hook separation (excluding -235, -255A)
・With shock absorber-235, -255A: without belt hook
・Tape length…3.5m
・Width…16mm

Part Number

Configured Part Number is shown.

EA720JC-235

Part Number
EA720JC-235
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)