Strong Tape Measure with Holder EA720JE-355

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・JIS1 grade product
・With scales on both sides
・Material-Spring, tape: steel
・With 455mm-pitch stud mark
・Zero point correction movable hook
・Strong hardened hook
・Protector for preventing hook separation
・With shock absorber
・Hook guard bumper
・Use strong tape-Strong tape unlikely to twist or bend
・Tape length-5m
・Width-25mm
・Belt hook-Quick holder type