Tape Measure With Magnet and Holder EA720JF-5.5

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・JIS top grade product
・Width-25mm
・Material-Spring, Tape: steel
・With 455mm pitch mark
・Zero point correction movable hook
・Magnet hook specification
・Hook guard bumper
・With shock absorber
・Tape length…5.5m