[Stainless Steel] Tape Measure With Holder EA720JF-575

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・JIS top grade product
・With scales on both sides
・Width-25mm
・Material-Spring, tape: stainless steel
・With 455mm-pitch stud mark
・Zero point correction movable hook
・Hook guard bumper
・With shock absorber
・Tape length…7.5m