[Stainless Steel] Tape Measure EA720JG-5.5C

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・JIS top grade product
・Material-Spring: SUS301, Tape: SUS420J2
・With belt hanging hook
・Zero point correction movable hook
・Hook guard bumper
・With 455mm pitch mark
・With shock absorber
・Tape length…5.5m
・Width…25mm