• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tape Measure [Stop Type] EA720JH-2

Tape Measure [Stop Type] EA720JH-2

【Product Specifications】
・JIS top grade product
・Width-13mm
・Material-Spring, Tape: steel
・Zero point correction movable hook
・Stop function-Pull out the tape while holding down a button and release the button to stop the tape at the position. Push the button again to draw the tape in.
・No hook for hanging
・Tape length…2m

Part Number

Configured Part Number is shown.

EA720JH-2

Part Number
EA720JH-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720JH-2 in the Tape Measure [Stop Type] EA720JH-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)