Strong Tape Measure with Holder EA720JJ-450

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Fall prevention holder
・Strong tape
・Hardened hook
・JIS1 class products
・With both sides scale
・Material-Spring・tape:steel
・With 455mm pitch stud mark.
・0-point correction moving pawl
・Hook guard bumper
・With shock absorber.
・With resin guard cover
・Length-5m
・Width-25mm