Tape Measure with Carabiner EA720JK-2

Tape Measure with Carabiner EA720JK-2

【Product Specifications】
・Material-Spring, Tape: steel
・With portable and useful carabiner.
・Tape Length…2m
・Width…6mm

Part Number

Configured Part Number is shown.

EA720JK-2

Part Number
EA720JK-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720JK-2 in the Tape Measure with Carabiner EA720JK-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)