• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Tape Measure With Holder EA720JN-475

Tape Measure With Holder EA720JN-475

【Product Specifications】
・JIS top grade product
・With scales on both sides
・Width-25mm
・Material-Spring, tape: steel
・With 455mm-pitch stud mark
・Zero point correction movable hook
・Strong hardened hook
・Hook guard bumper
・With shock absorber
・Tape length…7.5m

Part Number

Configured Part Number is shown.

EA720JN-475

Part Number
EA720JN-475
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720JN-475 in the Tape Measure With Holder EA720JN-475 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)