• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tape Measure EA720JP-120

Tape Measure EA720JP-120

【Product Specifications】
・JIS top grade product
・Material-Spring: steel, (stainless steel only for -200C), Tape: steel
・With 455mm-pitch stud mark (excluding -120)
・Zero point correction movable hook
・Protector for preventing hook separation (excluding -120, -155A)
・With shock absorber
・-120 to -155A: Without belt hook
・Tape length…2m
・Width…13mm
・Scale…Single-sided

Part Number

Configured Part Number is shown.

EA720JP-120

Part Number
EA720JP-120
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720JP-120 in the Tape Measure EA720JP-120 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)