[Fiberglass Tape] Measuring Tape EA720JT-30

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・JIS top grade product
・Width-13mm
・Material-Tape: fiberglass, Body: ABS
・Double-colored and double-sided scale tape
・With idling prevention mechanism
・Quicker winding up than old type by 3 times (Manufacture's comparison)
・Dust ingress preventive sealed gear room
・Tape length…30m