[Fiberglass Tape] Measuring Tape EA720JV-30

[Fiberglass Tape] Measuring Tape EA720JV-30

【Product Specifications】
・JIS top grade product
・Width-13mm
・Tape material-Fiberglass
・Double-colored and double-sided scale tape
・Tape length…30m

Part Number

Configured Part Number is shown.

EA720JV-30

Part Number
EA720JV-30
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720JV-30 in the [Fiberglass Tape] Measuring Tape EA720JV-30 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)