[Steel Tape] Measuring Tape EA720JW-110

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・JIS top grade product
・Minimum division-1mm
・Width-10mm
・Material-Tape: steel (white polyester paint), Case: ABS resin
・With 455mm-pitch stud mark
・With idling prevention mechanism
・Tape length…10m