[Steel Tape] Measuring Tape EA720LT-30

[Steel Tape] Measuring Tape EA720LT-30

【Product Specifications】
・Light weight and twisting preventive design
・Width-13mm
・Measurement starting position-B
・Tape length…30m

Part Number

Configured Part Number is shown.

EA720LT-30

Part Number
EA720LT-30
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720LT-30 in the [Steel Tape] Measuring Tape EA720LT-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)