Thermometer (Pen Type) EA722CA-14

Thermometer (Pen Type) EA722CA-14
  • On Sale Till 31/08/2018

【Product Specifications】
・Measurement range: -10 to 220℃
・Resolution-0.1℃ (-10 to 199.9℃), 1℃ (at other range)
・Accuracy-±1℃(-10 to 120℃), ±2℃(121 to 180℃), ±3℃(181 to 220℃)
・Function-Max/Min value record
・Power supply-LR44 x 1 pc
・Dim.-Body: 47(W)x 17(D) x 360(H)mm, Probe: dia. 3.5 x Approx. 290mm
・Weight-40g (including batteries)
・Material-Probe: SUS304
・Accessories-Probe cap
・Long type sensor of 29cm
・This is a water-resistance type and can be used widely regardless of the place.

Part Number

Configured Part Number is shown.

EA722CA-14

Part Number
EA722CA-14
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA722CA-14 in the Thermometer (Pen Type) EA722CA-14 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)