Digital Thermometer EA722CA-9

Digital Thermometer EA722CA-9
  • On Sale Till 31/08/2018

【Product Specifications】
・Measurement range- -50 to +300℃
・Resolution-0.1℃ (-19.9 to 199.9℃), 1℃ (otherwise)
・Power supply-LR44 x 1 pc
・Dim.-Dia. 40 x 195(L)mm
・Probe length-133mm
・Max/min temperature display, data hold function, auto power-off (after 1 hour), with a cap

Part Number

Configured Part Number is shown.

EA722CA-9

Part Number
EA722CA-9
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA722CA-9 in the Digital Thermometer EA722CA-9 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)