Pocket Bimetal Thermometer EA722XA-3

Pocket Bimetal Thermometer EA722XA-3
  • On Sale Till 31/08/2018

【Product Specifications】
・OD-26mm
・Temperature sensing part-Dia. 4 x 131mm
・One division: 2℃
・Measurement range…0 to 200℃
・Accuracy…±5℃
・Bimetal

Part Number

Configured Part Number is shown.

EA722XA-3

Part Number
EA722XA-3
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA722XA-3 in the Pocket Bimetal Thermometer EA722XA-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)