(1/4 ) Dial Type Torque Driver EA723PB-17

(1/4 ) Dial Type Torque Driver EA723PB-17

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Square Drive …1/4
・Full length …144mm
・Accuracy …±6%
・Analog scale that is easy to see
・Easy To Make The Torque Setting Using The Dial.
・Torque Range …1.0 to 5.0N・m

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA723PB-17
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)