Telescopic Pocket-Type Service Mirror EA724CD-11

Telescopic Pocket-Type Service Mirror EA724CD-11

【Product Specifications】
・The backside of the mirror is made of corrosion-resistant stainless steel.
・Stainless steel handle
・Magnification-Actual size
・Mirror material-Glass
・Mirror receptacle-Stainless steel
・Shaft-Stainless steel
・Mirror dia.…Dia. 32
・Overall length…165 to 875

Part Number

Configured Part Number is shown.

EA724CD-11

Part Number
EA724CD-11
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA724CD-11 in the Telescopic Pocket-Type Service Mirror EA724CD-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)