• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Thickness Gauge (Dial) EA725A-22

Thickness Gauge (Dial) EA725A-22

【Product Specifications】
・Measurement range-0 to 10mm
・Minimum division-0.01mm
・Maximum error-±20μm
・Throat depth-30mm
・Gauge head-Dia. 10mm
・Gauge dia.-55mm
・Dim.-98(W) x 118(H)mm
・Material-Body: steel
・Thickness of a small part or paper can be speedily measured with one touch.

Part Number

Configured Part Number is shown.

EA725A-22

Part Number
EA725A-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725A-22 in the Thickness Gauge (Dial) EA725A-22 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)