Depth Gauge EA725FD-150

Depth Gauge EA725FD-150

【Product Specifications】
・Measurement range-0 to 150mm
・Minimum division-0.5mm
・Base width-66mm

Part Number

Configured Part Number is shown.

EA725FD-150

Part Number
EA725FD-150
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725FD-150 in the Depth Gauge EA725FD-150 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)