• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Depth Micrometer EA725FD-31

Depth Micrometer EA725FD-31

【Product Specifications】
・Minimum division-0.01mm
・With a case
・Measurement range…75mm
・Base width…150mm
・Number of rods…3
・Tip dia.…4mm

Part Number

Configured Part Number is shown.

EA725FD-31

Part Number
EA725FD-31
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725FD-31 in the Depth Micrometer EA725FD-31 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)