• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Depth Micrometer (Digital) EA725FE-6

Depth Micrometer (Digital) EA725FE-6

【Product Specifications】
・Measurement range-0 to 25mm
・Minimum division-0.001mm
・Maximum error-6μm
・Auto power off function
・Power supply-SR44 x 1 pc
・Length-167mm
・Material-High-carbon chromium steel
・Base width…101.5mm

Part Number

Configured Part Number is shown.

EA725FE-6

Part Number
EA725FE-6
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725FE-6 in the Depth Micrometer (Digital) EA725FE-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)