Feeler Gauge EA725RG-11

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Leaf length-1m
・Leaf width-12.7mm
・Material-Carbon tool steel (quenched)
・Case dim.--3 to -30: 77 x 77 x 22mm, -35 to -50: 115 x 115 x 22mm, -60 to -100: none
・For assembling, adjustment, Only a required length can be cut and used.
・Dim. (mm)…0.11