[Glycerin Filled] Pressure Gauge EA729GE-100

[Glycerin Filled] Pressure Gauge EA729GE-100

【Product Specifications】
・Joint material-Brass
・Glycerine filled
・Pressure (MPa)…0 to 10
・Dia.…75mm
・Connection…G(PF) 3/8

Part Number

Configured Part Number is shown.

EA729GE-100

Part Number
EA729GE-100
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729GE-100 in the [Glycerin Filled] Pressure Gauge EA729GE-100 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)