[Glycerin Filled] Pressure Gauge With Flange EA729GG-6

[Glycerin Filled] Pressure Gauge With Flange EA729GG-6

【Product Specifications】
・Joint and wetted part material-Brass
・Glycerine filled
・Pressure (MPa)…0 to 0.6
・Dia.…60mm
・Connection…G(PF) 1/4

Part Number

Configured Part Number is shown.

EA729GG-6

Part Number
EA729GG-6
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729GG-6 in the [Glycerin Filled] Pressure Gauge With Flange EA729GG-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)