Endoscope EA750T-170

Endoscope EA750T-170

【Product Specifications】
・Probe dia.-4mm
・Direction of line of sight-Straight
・12V xenon bulb
・Viewing angle-40°
・With protective tube
・Manual focus
・Only mirror tubes having the same effective lengths are compatible.
・Effective length…170mm

Part Number

Configured Part Number is shown.

EA750T-170

Part Number
EA750T-170
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)