(120 degrees )Mirror Tube EA750TD-450

(120 degrees )Mirror Tube EA750TD-450

【Product Specifications】
・Probe dia.-4.5mm
・The types with the 0° line of sight serve as a protector.
・For endoscope
・Effective length…450mm

Part Number

Configured Part Number is shown.

EA750TD-450

Part Number
EA750TD-450
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA750TD-450 in the (120 degrees )Mirror Tube EA750TD-450 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)