Mini Microscope EA755AE-40

Mini Microscope EA755AE-40

【Product Specifications】
・Magnification-15 x
・Lens material-Plastic
・Lens dia.-10mm
・Dim.-Dia. 15 x 35mm
・Weight-12g
・Body material-Brass, Plastic
・With key ring, which helps to attach the microscope to a bag

Part Number

Configured Part Number is shown.

EA755AE-40

Part Number
EA755AE-40
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA755AE-40 in the Mini Microscope EA755AE-40 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)