• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pocket Loupe EA756B-16

Pocket Loupe EA756B-16

【Product Specifications】
・Plastic lens
・Lens dim.-36 x 22mm
・Overall length-50mm
・Magnification can be changed by combining 2 lenses.
・Magnification…3, 6 x

Part Number

Configured Part Number is shown.

EA756B-16

Part Number
EA756B-16
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA756B-16 in the Pocket Loupe EA756B-16 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)