Pocket Loupe EA756B-32

Pocket Loupe EA756B-32

【Product Specifications】
・Plastic lens
・Multi-layer coating
・With leather case
・Lens dia.…60mm
・Magnification…3.5 x
・Overall length…70mm

Part Number

Configured Part Number is shown.

EA756B-32

Part Number
EA756B-32
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA756B-32 in the Pocket Loupe EA756B-32 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)