Pocket Loupe EA756B-43

Pocket Loupe EA756B-43

【Product Specifications】
・Overall length-52mm
・Plastic lens
・Aspherical lens
・Lens dia.-Dia. 35mm
・Color…White
・Magnification…10 x

Part Number

Configured Part Number is shown.

EA756B-43

Part Number
EA756B-43
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA756B-43 in the Pocket Loupe EA756B-43 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)