Loupe with Light EA756M

Loupe with Light EA756M

【Product Specifications】
・Lens dia.-40mm
・Magnification-3 x
・Power supply-AA size battery x 2 pcs (separately sold)
・With lamp
・Overall length-150mm
・Specs.…Body

Part Number

Configured Part Number is shown.

EA756M

Part Number
EA756M
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA756M in the Loupe with Light EA756M series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)