Hand Loupe [with LED Light] EA756MB-13

Hand Loupe [with LED Light] EA756MB-13

【Product Specifications】
・Synthetic glass lens
・Light source-2 LED bulbs
・Magnification-2 x
・Lens dia.-Approx. 90mm
・Power supply-SR1130 battery x 3 pcs (included)
・Overall length…203mm
・Specs…Metal handle

Part Number

Configured Part Number is shown.

EA756MB-13

Part Number
EA756MB-13
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)