LED Light EA758RK-23

LED Light EA758RK-23

【Product Specifications】
・Light source-LED bulb
・Weight(only body)--21: 158.7g,-23: 186.5g
・Material-Aluminum alloy
・With strap.
・Battery-C size battery x 3 pcs(separately sold)

Part Number

Configured Part Number is shown.

EA758RK-23

Part Number
EA758RK-23
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758RK-23 in the LED Light EA758RK-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)