Lamp for Control Panel [for Aircraft] EA758ZA-74

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Lamp for indication on automatic equipment and electronic equipment
・Base-71 to 73: F5, 74 to 75: F6
・Dim.-Dia. 5.3 x 16mm or less
・Voltage…28V
・Current…25mA