Quick Dry Type Ink Pad EA762AE-6

Quick Dry Type Ink Pad EA762AE-6

【Product Specifications】
・Even after the cap is opened for one week, this product retains 90% or more ink.
・Dim.-112(W) x 82(D) x 16(H)mm
・Since this ink penetrates into the paper and dries quickly after stamping, it does not stain the hand, clothing and document.Pad area dim.-93 x 54mm
・Ink color…Red

Part Number

Configured Part Number is shown.

EA762AE-6

Part Number
EA762AE-6
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762AE-6 in the Quick Dry Type Ink Pad EA762AE-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)